IESNA:LM-63-2002
[TEST]P1379881
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-740-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (130) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37247.0
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5555.0 5812.8 6170.4 6203.7 6236.9 6162.1 5904.3 5555.0 5521.8 5804.5 6195.4 6752.5 7525.9 8399.1 9338.8 10187.0 10910.5 11575.8 
12390.7 13189.0 13937.5 14145.4 13463.5 12274.3 9638.1 5164.2 3243.2 2370.0 1763.0 1289.0 906.4 681.9 499.0 266.1 83.2 16.6 0.0 
5555.0 5904.3 6170.4 6270.2 6295.1 6228.6 5962.5 5588.3 5555.0 5837.8 6261.9 6744.2 7567.5 8382.4 9322.1 10261.8 11043.5 11667.2 
12490.5 13288.8 14029.0 14261.8 13663.1 12307.6 9463.5 5180.8 3367.9 2403.3 1779.6 1297.3 923.1 690.2 523.9 299.4 83.2 16.6 0.0 
5555.0 5904.3 6187.0 6311.8 6295.1 6253.6 6062.3 5754.6 5604.9 5837.8 6187.0 6677.7 7417.8 8199.5 9263.9 10436.5 11209.9 11650.6 
12448.9 13263.9 14078.8 14602.7 14394.9 13164.1 10852.3 6328.4 4016.6 2952.2 2170.5 1505.2 1072.8 790.0 573.8 382.5 91.5 16.6 0.0 
5555.0 5862.7 6145.5 6311.8 6361.7 6386.6 6261.9 6012.4 5796.2 5862.7 6128.8 6503.0 7051.9 7850.2 8665.2 9471.8 10336.7 11118.4 
11941.7 12798.2 13787.8 14710.9 14943.7 14278.4 12740.0 8673.5 5056.1 3708.9 2794.1 2054.0 1422.0 1006.2 632.0 382.5 116.4 16.6 0.0 
5555.0 5846.1 6170.4 6361.7 6469.8 6536.3 6528.0 6378.3 6220.3 6128.8 6220.3 6478.1 6885.6 7442.7 8133.0 8906.3 9629.8 10511.3 
11334.6 12216.1 13280.5 14486.3 15609.0 15858.5 14960.3 12390.7 7501.0 4299.3 3135.1 2469.8 1663.2 1131.0 756.7 440.7 174.6 24.9 0.0 
5555.0 5837.8 6137.1 6370.0 6552.9 6694.3 6769.2 6785.8 6727.6 6677.7 6710.9 6810.7 7035.3 7401.2 7908.4 8573.7 9347.1 10195.3 
11051.9 11983.2 13031.0 14187.0 15642.2 17272.2 17920.8 17288.8 13737.9 8058.1 3775.4 2245.3 1563.4 1022.9 657.0 390.8 174.6 33.3 0.0 
5555.0 5779.6 6054.0 6328.4 6577.9 6810.7 6993.7 7176.6 7293.1 7409.5 7476.0 7659.0 7908.4 8141.3 8515.5 8997.8 9638.1 10444.8 
11500.9 12598.6 13671.4 14652.6 15675.5 17438.5 20249.3 22660.9 22810.6 18361.5 11700.5 5496.8 2095.6 1180.9 665.3 349.3 174.6 49.9 
0.0 
5555.0 5713.0 5970.8 6236.9 6544.6 6827.4 7118.4 7417.8 7758.7 8124.7 8540.4 8864.8 9130.9 9413.6 9737.9 10278.5 11160.0 
12074.7 13147.5 14411.5 15600.7 16739.9 17846.0 19134.9 21130.7 24107.8 28066.2 28116.1 24332.4 17530.0 10960.4 5122.6 1438.7 
640.3 216.2 66.5 0.0 
5555.0 5688.1 5871.0 6112.2 6345.0 6702.6 6977.1 7384.5 7850.2 8332.5 8947.9 9538.4 10162.0 10877.2 11708.8 12773.2 13912.5 
15384.4 16781.5 18128.7 19434.3 20556.9 21538.2 22494.6 23683.7 25421.8 28174.3 30161.8 29130.7 25297.0 18162.0 6486.4 1563.4 
673.6 224.5 74.8 0.0 
5555.0 5646.5 5796.2 5995.8 6261.9 6552.9 6868.9 7243.2 7634.0 8149.6 8723.4 9305.5 9970.8 10636.1 11509.2 12482.2 13737.9 
15259.7 16798.2 18353.2 19941.6 21313.7 22552.8 23758.6 25213.9 27101.6 29845.8 31775.1 29929.0 26719.0 18004.0 5854.4 1372.1 
632.0 224.5 83.2 0.0 
5555.0 5621.6 5762.9 5937.6 6145.5 6378.3 6627.8 6960.4 7284.7 7700.5 8166.2 8648.6 9105.9 9679.7 10353.3 11168.3 12149.6 13355.4 
14494.6 15733.7 16914.6 18053.9 19093.3 20124.5 21363.6 23201.4 25504.9 26486.2 24033.0 21621.4 15101.7 4765.0 1230.8 548.9 
191.3 83.2 0.0 
5555.0 5604.9 5713.0 5821.1 6004.1 6145.5 6345.0 6577.9 6868.9 7151.7 7442.7 7758.7 8091.4 8365.8 8781.6 9189.1 9821.1 10511.3 
11301.3 12124.6 12773.2 13546.6 14361.6 15176.5 16423.9 18037.2 20332.4 20773.2 18078.8 16049.7 11567.4 4291.0 1031.2 449.1 
166.3 74.8 0.0 
5555.0 5546.7 5621.6 5696.4 5804.5 5929.2 6020.7 6128.8 6220.3 6303.5 6386.6 6394.9 6311.8 6187.0 6012.4 5862.7 5771.2 5762.9 5879.4 
6162.1 6552.9 6943.8 7351.3 7866.9 8607.0 9837.7 11010.3 9837.7 7026.9 6037.4 4523.9 1887.7 665.3 324.3 141.4 74.8 0.0 
5555.0 5488.5 5438.6 5422.0 5397.0 5330.5 5197.4 4997.9 4773.3 4482.3 4216.2 3950.1 3733.8 3575.8 3417.8 3351.3 3268.2 3234.9 3234.9 
3251.5 3301.4 3268.2 3135.1 2910.6 2586.2 2162.1 1771.3 1471.9 1239.1 1039.5 839.9 623.7 457.4 299.4 141.4 58.2 0.0 
5555.0 5388.7 5264.0 5114.3 4956.3 4756.7 4523.9 4307.6 4099.7 3950.1 3833.6 3742.2 3659.0 3559.2 3492.7 3409.5 3351.3 3293.1 3209.9 
3093.5 2943.8 2760.9 2511.4 2295.2 2070.7 1862.8 1663.2 1455.3 1255.7 1072.8 881.5 665.3 449.1 299.4 149.7 49.9 0.0 
5555.0 5338.8 5106.0 4889.8 4640.3 4449.0 4299.3 4174.6 4091.4 4000.0 3933.4 3858.6 3775.4 3684.0 3600.8 3509.3 3434.5 3351.3 3243.2 
3085.2 2910.6 2719.3 2544.7 2419.9 2295.2 2120.6 1896.0 1646.6 1438.7 1205.8 973.0 731.8 515.6 316.0 149.7 41.6 0.0 
5555.0 5264.0 4964.6 4715.1 4490.6 4365.9 4299.3 4249.4 4249.4 4199.5 4133.0 4033.2 3916.8 3808.7 3659.0 3559.2 3442.8 3334.7 3193.3 
3068.6 2968.8 2869.0 2744.3 2669.4 2511.4 2320.1 2087.3 1862.8 1629.9 1380.4 1072.8 873.2 657.0 432.4 199.6 41.6 0.0 
5555.0 5197.4 4856.5 4565.4 4424.1 4374.2 4382.5 4424.1 4399.1 4340.9 4249.4 4099.7 3966.7 3808.7 3675.6 3509.3 3351.3 3201.6 3118.5 
3035.3 2910.6 2810.8 2727.6 2602.9 2403.3 2311.8 2187.1 2054.0 1837.8 1505.2 1305.6 1056.1 839.9 557.2 299.4 49.9 0.0 
5555.0 5164.2 4773.3 4515.5 4407.4 4415.8 4474.0 4515.5 4532.2 4482.3 4307.6 4116.4 3916.8 3717.2 3542.6 3376.3 3251.5 3201.6 3101.8 
2977.1 2810.8 2669.4 2569.6 2411.6 2345.1 2245.3 2128.9 2012.5 1738.0 1538.4 1363.8 1180.9 931.4 657.0 349.3 33.3 0.0 
5555.0 5139.2 4723.4 4498.9 4415.8 4482.3 4540.5 4632.0 4623.6 4523.9 4316.0 4083.1 3800.4 3542.6 3351.3 3251.5 3268.2 3226.6 3043.6 
2802.5 2611.2 2519.7 2386.7 2286.9 2212.0 2128.9 2012.5 1829.5 1588.3 1430.3 1264.0 1106.0 856.5 640.3 316.0 24.9 0.0 
5555.0 5130.9 4681.9 4457.3 4424.1 4474.0 4582.1 4656.9 4648.6 4548.8 4299.3 3966.7 3634.1 3376.3 3193.3 3118.5 3193.3 3085.2 2835.7 
2627.8 2444.9 2419.9 2253.6 2195.4 2137.2 2045.7 1921.0 1713.1 1521.8 1372.1 1205.8 1147.6 815.0 532.2 274.4 16.6 0.0 
5555.0 5130.9 4681.9 4432.4 4424.1 4457.3 4557.1 4640.3 4665.2 4557.1 4299.3 3933.4 3617.4 3367.9 3176.7 3118.5 3185.0 3051.9 2827.4 
2602.9 2419.9 2395.0 2237.0 2178.8 2095.6 2020.8 1912.7 1696.4 1513.5 1347.2 1164.2 1031.2 706.9 507.3 266.1 16.6 0.0 
